Caterpillar 329FL

Caterpillar 329FL

Price
225,000 USD
Year
2015
Working hours
2960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00639
Unit Number138180PF
Catalog NumberCU4249943
Manufacturing Year2015
Hours2960 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional Information*329F L HYD EXCAVATOR
*AIR CLEANER, STANDARD
*BKT CYL/LINKAGE W/ LIFT PKG
*CAB 70/30 PKG
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*COUNTERWEIGHT, 12,790 LBS
*COVER, FENDER
*COVER, UPPER, STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*FAN, VARIABLE SPEED
*FILMS, CAB ANSI
*FILMS, EXTERIOR ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*LINES, PILOT BOOM UP, STD
*LINES, PILOT SDRV (STD/UQC)
*LINES-HP, R10'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R10'6" STICK
*LINES-QC, REACH BOOM
*MAIN LINES, BUCKET, QC
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PRODUCT LINK, SATELLITE PL321
*REACH 20'2" BOOM PKG
*REGIONAL PKG, ADSD-N/CANADA
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*STICK, R10'6" (CB2)
*TRACK, 31" TG (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
INSTRUCTIONS, ENGLISH
LANE 1 CONFIG. FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC CB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone