Caterpillar 329FL

Caterpillar 329FL

Price
245,000 USD
Year
2015
Working hours
4409 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00332
Unit Number457075
Catalog NumberCU4311838
Manufacturing Year2015
Hours4409 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800 / 3512 /03/28/18
2015 CATERPILLAR 329FL EXCAVATOR
329FL TC EXCAVATOR
BKT CYL/LINKAGE
CAB 70/30 CANADA
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE, TIER4
COLD WEATHER STARTING PKG
COMBINED CIR STP
COUNTERWEIGHT, 12,787 LB
COVER, FENDER
COVER, UPPER
CTRL
FAN
FINAL DRIVE, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
GUARD,TRACK GUIDE, FULL LENGTH
HALOGEN LIGHTS, R-BOOM
LIGHTING, CAB (HALOGEN)
LINES
LINES, SDRV (STD)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PROD LINK
QUICK DRAINS, READY (OIL)
REACH BOOM PKG
REGIONAL PKG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6"CB2
TRACK, 32" TG (GLT)
USED PURCHASE / M. SHERIDAN
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
QUICK COUPLER 349/QC /AMI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone