Caterpillar 329FL

Caterpillar 329FL

Price
290,000 USD
Year
2015
Working hours
3608 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00397
Unit Number437025
Catalog NumberCU2157543
Manufacturing Year2015
Hours3608 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$290,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
THUMB GP
BRACKET GP
BUCKET 42" 1.46YD3 SD CB
TIP, PENETRATION PLUS
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM PKG
BOOM, 6.15M (20'2") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6" (CB2)
CYLINDER, BKT (CB2 LINKAGE)
BKT CYL/LINKAGE W/ LIFT PKG
AIR CLEANER, HIGH EFFICIENCY
LINKAGE, BKT-CB2 W/LIFT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
THUMB CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, THUMB
LINES, CYLINDER
MAT, FLOOR, RH
JOYSTICK, THUMB WHEEL
LINES, BDRV STD
PEDAL, STRAIGHT TRAVEL
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
LINES, PILOT STICK IN, STD
LINES, PILOT TRAVEL, STP
CAB-ROPS,70/30,W/VNDL-G BOSS
HATCH, OPENABLE ROOF
MAIN LINES, BUCKET, STD/UQC
CAB 70/30 PKG
WASHER, WINDSHIELD UPPER/LOWER
PANEL, STD START SWITCH
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
MIRROR, CAB, EXTERNAL
FAN, VARIABLE SPEED
SEAT,H-BACK,HEATER,S/AIR,COOL
CAMERA, REAR VIEW, MIRRORS RH
FILMS, EXTERIOR ANSI
STANDARD OIL
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COUNTERWEIGHT, 12,790 LBS
COVER, UPPER, STANDARD
COVER, FENDER
FILMS, CAB ANSI
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
INSTRUCTIONS, ENGLISH
CHANGER,HAND CTRL 2-WAY (ANSI)
SUN SCREEN (70/30)
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
GUARD, SWIVEL
QUICK DRAINS, READY (OIL)
BUCKET & THUMB
THUMB CONNECTOR LINES
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
GUARD, VANDALISM
BUMPER, SIDE RUBBER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/1290 RN 4-19-17
INCLUDES UPT TO A 42" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone