Caterpillar 329FL

Caterpillar 329FL

Price
215,000 USD
Year
2015
Working hours
3600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00683
Unit Number457055
Catalog NumberCU4312663
Manufacturing Year2015
Hours3600 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional InformationFAN
FINAL DRIVE, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
2015 CATERPILLAR 329FL EXCAVATOR
329F L HEX / THB
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BKT CYL/LINKAGE
BUCKET 42" 1.46YD3 SD CB
CAB 70/30 PKG
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT
CLEAN EMISSIONS MODULE, TIER 4
COLD WEATHER STARTING PKG
COMBINED CIR STP
CONTROL,FINE SWING
COUNTERWEIGHT, 12,787 LB
COVER, FENDER
COVER, UPPER
CTRL
CYLINDER, BKT (CB2 LINKAGE)
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HALOGEN LIGHTS, R-BOOM
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES
LINES, SDRV (STD
LINES,BDRV (TCS20)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL
PREFILTER, AIR (INTEGRATE)
PROD LINK
QUICK DRAINS, READY (OIL)
REACH BOOM PKG
REGIONAL PKG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6"CB2
SUN, SHADE
THUMB, HYDRAULIC & BRACKET GP
TIP,PENETRATION PLUS 329/48
TRACK, 32" TG (GLT
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, W/O LOWER
USED PURCHASE/ M. SHERIDAN
3600 GD 1/10/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone