Caterpillar 329FL

Caterpillar 329FL

Price
238,176 USD
Year
2015
Working hours
2011 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00445
Catalog NumberCU4407673
Manufacturing Year2015
Hours2011 h
CountryCanada
LocationGrande Prairie, AB
Pricing
Price Excluding Tax$238,176
Tax-
Price Including Tax-
Features
Accessories
RIG SAVERRIG SAVER
Additional Information10'6" STICK
2000 HR SERVICE JUST DONE
36 MONTH / 5000 HOUR PT & HYD WARRANTY EXPIRES AUG 3, 2019 OR 5000 HOURS
42" DIG BUCKET
72" CLEANUP BUCKET
CAB WITH HEAT & A/C
PIN GRABBER QUICK COUPLER
REAR CAMERA
U/C APPROX 75%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone