Caterpillar 329FL

Caterpillar 329FL

Price
225,000 USD
Year
2015
Working hours
3412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00690
Unit Number456871
Catalog NumberCU4316915
Manufacturing Year2015
Hours3412 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
ENGINEENGINE
Additional Information2015 CATERPILLAR 329FL EXCAVATOR
329F L HEX
BKT CYL/LINKAGE
BOOM, R-REACH (20'2")
CAB 70/30 PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT
CLEAN EMISSIONS MODULE, TIER 4
COLD WEATHER STARTING PKG
COMBINED CIR STP
COUNTERWEIGHT, 12,787 LB
COVER, FENDER
COVER, UPPER
CTRL
CYLINDER, BKT (CB2 LINKAGE
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FINAL DRIVE, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HALOGEN LIGHTS, R-BOOM
HATCH, OPENABLE ROOF
HEATER, ENGINE COOLANT (120V
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES, SDRV (STD)
LINES,BDRV (TCS20
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL
PREFILTER, AIR (INTEGRATE
PROD LINK
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM PKG
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R10'6"CB2
TERMINALS, JUMP START
TRACK, 32" TG (GLT)
USED PURCHASE/ M. SHERIDAN
BUCKET 42" 1.46YD3 SD CB
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER
SIDECUTTERS, HEAVY DUTY
TIP, PENETRATION PLUS
3396 GD 1/10/19
WIPER-RADIAL, W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone