Caterpillar 329FL

Caterpillar 329FL

Price
205,000 USD
Year
2015
Working hours
2995 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00199
Unit Number21715560P
Catalog NumberCU4296907
Manufacturing Year2015
Hours2995 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional Information*BKT CYL/LINKAGE W/ LIFT PKG
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*COUNTERWEIGHT, 12,790 LBS
*CTRL, CAT PIN GRABBER COUPLER
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*LINES, PILOT BOOM UP, STD
*LINES-HP, R10'6" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R10'6" STICK
*LINES-QC, REACH BOOM
*MAIN LINES, BUCKET, QC
*PANEL, STD START SWITCH
*PRODUCT LINK, SATELLITE PL321
*REACH 20'2" BOOM PKG
*STICK, R10'6"
*TRACK, 32" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone