Caterpillar 329FL

Caterpillar 329FL

Price
239,900 USD
Year
2015
Working hours
3512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00396
Unit Number437023
Catalog NumberCU2157541
Manufacturing Year2015
Hours3512 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$239,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationINCLUDES UP TO A 42" BUCKET
C7.1 ENGINE
THUMB GP
CONNECTOR LINES, THUMB
BRACKET GP
BUCKET 42" 1.46YD3 SD CB
TIP, PENETRATION PLUS
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM PKG
BOOM, 6.15M (20'2") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
BKT CYL/LINKAGE W/ LIFT PKG
STICK, R10'6" (CB2)
LINKAGE, BKT-CB2 W/LIFT
CYLINDER, BKT (CB2 LINKAGE)
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
THUMB CIR STP PKG
GUARD, TRACK GUIDING,SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, TCS
LINES, CYLINDER
VALVE, ANTI DRIFT, STICK
JOYSTICK, THUMB WHEEL
CIRCUIT, THUMB
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH
LINES, PILOT TRAVEL, STP
LINES, PILOT BOOM UP, STD
LINES, BDRV STD
LINES, PILOT STICK IN, STD
CAB 70/30 PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
LINES, PILOT SDRV (STD/UQC)
MAIN LINES, BUCKET, STD/UQC
WIPER-RADIAL, 70/30 W/LOWER
WASHER, WINDSHIELD UPPER/LOWER
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAMERA, REAR VIEW, MIRRORS RH
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
STANDARD OIL
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
FAN, VARIABLE SPEED
COVER, UPPER, STANDARD
COVER, FENDER
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT, 12,790 LBS
SUN SCREEN (70/30)
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD, SWIVEL
QUICK DRAINS, READY (OIL)
THUMB CONNECTOR LINES
CHANGER,HAND CTRL 2-WAY (ANSI)
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
GUARD, VANDALISM
BUCKET & THUMB
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/3011 KC 7/24/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone