Caterpillar 329FL

Caterpillar 329FL

Price
373,052 USD
Year
2015
Working hours
1677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00750
Unit NumberM440168G
Catalog NumberCU2466488
Manufacturing Year2015
Hours1677 h
CountryUnited States
LocationEl Paso, TX
Pricing
Price Excluding Tax$373,052
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
CNTRWGHT, 5.8 TON, 12,790 LB
ALARM, TRAVEL
CONTROL, FINE SWING
WIPER-RADIAL, W/O LOWER
RADIO, 24V AM/FM
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
LIGHT, R BOOM
GUARD, SWIVEL
REACH BOOM CGC PKG
BOOM, 6.15M (20'2") REACH
LINKAGE, BKT-CB2 W/LIFT
CYLINDER, BKT (CB2 LINKAGE)
GUARD, CYLINDER COVER, CGC
COVER, CAT GRADE CONTROL
STICK, R10'6 (CB2) CGC
CAT GRADE CTRL,DEPTH & SLOPE
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
MAIN LINES, BUCKET, QC
JOYSTICK TWJ STP PKG
FILMS, EXTERIOR ANSI
SEAT,H-BACK,HEATER,S/AIR,COOL
CHANGER,HAND CTRL 2-WAY (ANSI)
FILMS, CAB ANSI
LINES-QC, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
STARTING, COLD WEATHER
LINES-QC, R10'6" STICK
QUICK DRAINS, READY (OIL)
AIR CLEANER, HIGH EFFICIENCY
HEATER, ENGINE COOLANT (120V)
TERMINALS, JUMP START
INSTRUCTIONS, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone