Caterpillar 329FL

Caterpillar 329FL

Price
250,000 USD
Year
2015
Working hours
2779 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00461
Unit Number437018G
Catalog NumberCU2184067
Manufacturing Year2015
Hours2779 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationVALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
JOYSTICK, THUMB WHEEL
LINES, CYLINDER
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, PILOT BOOM UP, STD
LINES, PILOT TRAVEL, STP
MAIN LINES, BUCKET, QC
LINES, PILOT SDRV (STD/UQC)
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAB 70/30 PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
WIPER-RADIAL, 70/30 W/LOWER
WASHER, WINDSHIELD UPPER/LOWER
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
CAMERA, REAR VIEW, MIRRORS RH
MIRROR, CAB, EXTERNAL
FILMS, EXTERIOR ANSI
FILMS, CAB ANSI
GUARD, TRAVEL MOTOR, HD
STANDARD OIL
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT, 12,790 LBS
COVER, CAT GRADE CONTROL
COVER, FENDER
COLD WEATHER STARTING PKG
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
SUN SCREEN (70/30)
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
GRADE CTRL, DEPTH AND SLOPE
LINES, PILOT STICK IN, STD
LINES, BDRV, STD
CHANGER,HAND CTRL 2-WAY (ANSI)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
GUARD, VANDALISM
BUMPER, SIDE RUBBER
GUARD, SWIVEL
QUICK DRAINS, READY (OIL)
C7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM CGC PKG
BOOM,6.15M(20'2"),REACH CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6 (CB2) CGC
BKT CYL/LINKAGE W/LIFT CGC PKG
CYLINDER, BKT (CB2 LINKAGE)
LINKAGE, BKT-CB2 W/LIFT
AIR CLEANER, HIGH EFFICIENCY
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, HL
JOYSTICK TWJ STP PKG
COUPLER, HYDRAULIC PIN GRABBER
PIN GROUP, SPARE
0P0800/1926 RN 4-19-17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone