Caterpillar 329FL

Caterpillar 329FL

Price
215,000 USD
Year
2015
Working hours
3894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00525
Unit NumberEQ013196
Catalog NumberCU2259882
Manufacturing Year2015
Hours3894 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional Information329
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodHas side cutters
  • Good
  • Cat
  • 3311907 part #
  • 54"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158 mm158 mm1212
Carrier Rollers Rear159 mm159 mm66
Idlers Front21 mm21 mm2424
Links115 mm115 mm11
Pins & Bushings (External)65 mm65 mm2828
Pins & Bushings (Internal)8148141010
Track Roller 118 mm18 mm55
Track Roller 218 mm18 mm55
Track Roller 318 mm18 mm55
Track Roller 418 mm18 mm55
Track Roller 618 mm18 mm55
Track Roller 718 mm18 mm55
Track Roller 818 mm18 mm55
Track Roller 918 mm18 mm55
Track Shoes (Width)28 mm28 mm11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6y1607 & 8
Track ShoesTriple grouser 31 1/2 wide
comments, misc. repairs, general remarks
  • Overall machine in good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone