Caterpillar 329FL

Caterpillar 329FL

Price
258,300 USD
Year
2015
Working hours
1531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00569
Unit Number14A19888
Catalog NumberCU2193187
Manufacturing Year2015
Hours1531 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$258,300
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG, ADSD-N/CANADA
REACH 20'2" BOOM PKG
BKT CYL/LINKAGE W/ LIFT PKG
COMBINED CIR STP PKG
CAB 70/30 PKG
STICK, R10'6" (CB2)
LIGHT, R BOOM
TRACK, 31" TG (GLT)
PRODUCT LINK, SATELLITE PL321
SEAT, H-BACK, W/HEATER,S/AIR
FAN, VARIABLE SPEED
LINES, PILOT SDRV (STD/UQC)
LINES, PILOT BOOM UP, STD
MAIN LINES, BUCKET, QC
CTRL, CAT PIN GRABBER COUPLER
COUNTERWEIGHT, 12,790 LBS
AIR CLEANER, STANDARD
GUARD, TRACK GUIDING,SEGMENTED
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
STANDARD OIL
CHANGER,HAND CTRL 2-WAY (ANSI)
MIRROR, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRRORS RH
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
WIPER-RADIAL, 70/30 W/O LOWER
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
WASHER, WINDSHIELD UPPER
FILMS, EXTERIOR ANSI
COVER, UPPER, STANDARD
LINES-HP, R10'6" STICK
LINES-QC, REACH BOOM
FILMS, CAB ANSI
LINES-HP, REACH BOOM
SUN SCREEN (70/30)
STORAGE PROTECTION (EXPORT)
LINES-QC, R10'6" STICK
COLD WEATHER STARTING PKG
COUPLER PIN GRABBER ID#14A19888Q
THUMB GRP PRO PLUS
ROLL ON-ROLL OFF W/BKT QC MHEX
INSTRUCTIONS, ENGLISH
ID#14A19888A SN#THC02182
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone