Caterpillar 329FL

Caterpillar 329FL

Price
172,694 USD
Year
2015
Working hours
3110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00323
Unit Number0ERL00323
Catalog NumberCU2297384
Manufacturing Year2015
Hours3110 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$172,694
Tax-
Price Including Tax-
Features
Additional InformationGUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
MAIN LINES, BUCKET, QC
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 20'2" BOOM PKG
REGIONAL PKG, ADSD-N/CANADA
ROLL ON-ROLL OFF W/BKT QC MHEX
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STICK, R10'6" (CB2)
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
BKT CYL/LINKAGE W/ LIFT PKG
BUCKET-HD, 54" 2.0 YD3 (CB)
BUMPER, SIDE RUBBER
CAB 70/30 PKG
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
AIR CLEANER, STANDARD
COMBINED CIR STP PKG
COUNTERWEIGHT, 12,790 LBS
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
FAN, VARIABLE SPEED
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone