Caterpillar 329FL

Caterpillar 329FL

Price
215,000 USD
Year
2015
Working hours
2456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00544
Unit NumberEQ054543
Catalog NumberCU2500347
Manufacturing Year2015
Hours2456 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional Information329
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • GoodMinor tool box ding
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor rt. skirt ding
  • GoodMinor cosmetics
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor burn
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • GoodSome thinning
  • Good
  • Good
  • Good
  • FairBent
  • GoodWill be replaced
  • No
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158 mm158 mm1212
Carrier Rollers Rear158 mm158 mm1212
Idlers Front21 mm21 mm2424
Links114 mm114 mm1616
Pins & Bushings (External)64 mm64 mm1414
Pins & Bushings (Internal)815 mm815 mm1515
Segments1414
Track Roller 119 mm19 mm2020
Track Roller 218.5 mm18.5 mm1515
Track Roller 418.5 mm18.5 mm1515
Track Roller 618.5 mm18.5 mm1515
Track Roller 818.5 mm18.5 mm1515
Track Roller 919 mm19 mm2020
Track Shoes (Width)55
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 1586 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone