Caterpillar 329FL

Caterpillar 329FL

Price
215,000 USD
Year
2015
Working hours
2747 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00546
Unit NumberEQ054544
Catalog NumberCU2500348
Manufacturing Year2015
Hours2747 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional Information329
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairMinor cosmetics
  • Good
  • Good
  • GoodMinor tool box ding
  • Good
  • Good
  • GoodLeft minor ding
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor burn
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Working cab radio and back up camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • Overall good
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158 mm158 mm1212
Carrier Rollers Rear158 mm158 mm1212
Idlers Front21 mm21 mm2424
Links114 mm114 mm1616
Pins & Bushings (External)64 mm64 mm1414
Pins & Bushings (Internal)814 mm814 mm1010
Segments1414
Track Roller 119 mm19 mm2020
Track Roller 218.5 mm18.5 mm1515
Track Roller 418.5 mm18.5 mm1515
Track Roller 618.5 mm18.5 mm1515
Track Roller 818.5 mm18.5 mm1515
Track Roller 919 mm19 mm2020
Track Shoes (Width)55
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 1414 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone