Caterpillar 329FL

Caterpillar 329FL

Price
278,000 USD
Year
2015
Working hours
2785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00334
Unit Number437391
Catalog NumberCU2142507
Manufacturing Year2015
Hours2785 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$278,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationINCLUDES UP TO A 42" GP BUCKET
0P0800/994 RN 4-19-17
C7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM PKG
BOOM, 6.15M (20'2") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6" (CB2)
BKT CYL/LINKAGE W/ LIFT PKG
CYLINDER, BKT (CB2 LINKAGE)
LINKAGE, BKT-CB2 W/LIFT
AIR CLEANER, HIGH EFFICIENCY
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, HL
JOYSTICK STD STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
JOYSTICK, ONE BUTTON
LINES, CYLINDER
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, PILOT STICK IN, STD
LINES, BDRV (STD)
LINES, PILOT BOOM UP, STD
LINES, PILOT TRAVEL, STP
MAIN LINES, BUCKET, QC
LINES, PILOT SDRV (STD/UQC)
LINES-QC, R10'6" STICK
CAB 70/30 PKG
CTRL, CAT PIN GRABBER COUPLER
LINES-QC, REACH BOOM
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
CAB-ROPS,70/30,W/VNDL-G BOSS
HATCH, OPENABLE ROOF
SEAT,H-BACK,HEATER,S/AIR,COOL
CAMERA, REAR VIEW, MIRRORS RH
WASHER, WINDSHIELD UPPER/LOWER
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
MIRROR, CAB, EXTERNAL
FAN, VARIABLE SPEED
COVER, FENDER
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
STANDARD OIL
COLD WEATHER STARTING PKG
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT, 12,790 LBS
COVER, UPPER, STANDARD
SUN SCREEN (70/30)
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
GUARD, VANDALISM
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
CHANGER,HAND CTRL 2-WAY (ANSI)
BUMPER, SIDE RUBBER
GUARD, SWIVEL
QUICK DRAINS, READY (OIL)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone