Caterpillar 329FL

Caterpillar 329FL

Price
280,000 USD
Year
2015
Working hours
1264 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00355
Unit NumberH14643
Catalog NumberCU4411136
Manufacturing Year2015
Hours1264 h
CountryUnited States
LocationWaipahu, HI
Pricing
Price Excluding Tax$ 280,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information*BKT CYL/LINKAGE W/ LIFT PKG
COMBINED CIR STP PKG
*CAMERA, REAR VIEW, MIRRORS RH
*COUNTERWEIGHT, 12,790 LBS
STICK, R10'6" (CB2)
*REACH 20'2" BOOM PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
John Braden
Telephone:+1 858 674 7046
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone