Caterpillar 329FL

Caterpillar 329FL

Price
282,000 USD
Year
2015
Working hours
2138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00460
Unit NumberM437019
Catalog NumberCU2199396
Manufacturing Year2015
Hours2138 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$282,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CANADA
CONTROL,FINE SWING
ALARM, TRAVEL
ACCUMULATOR WITH CRN
REACH 20'2" BOOM PKG
BOOM, 6.15M (20'2") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R10'6" (CB2)
BKT CYL/LINKAGE W/ LIFT PKG
CYLINDER, BKT (CB2 LINKAGE)
LINKAGE, BKT-CB2 W/LIFT
AIR CLEANER, HIGH EFFICIENCY
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
HAMMER CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
SYSTEM, SINGLE ACTION
LINES, CYLINDER
MAT, FLOOR, RH & LH PEDAL
JOYSTICK, ONE BUTTON
SWITCH, FOOT
PEDAL, STRAIGHT TRAVEL
LINES, PILOT STICK IN, STD
LINES, BDRV STD
LINES, PILOT BOOM UP, STD
LINES, PILOT TRAVEL, STP
CAB 70/30 PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
LINES, PILOT SDRV (STD/UQC)
MAIN LINES, BUCKET, STD/UQC
WIPER-RADIAL, 70/30 W/LOWER
WASHER, WINDSHIELD UPPER/LOWER
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAMERA, REAR VIEW, MIRRORS RH
MIRROR, CAB, EXTERNAL
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
GUARD, TRAVEL MOTOR, HD
STANDARD OIL
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
COVER, UPPER, STANDARD
COVER, FENDER
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT, 12,790 LBS
TERMINALS, JUMP START
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
CHANGER,HAND CTRL 2-WAY (ANSI)
SUN SCREEN (70/30)
GUARD,FRONT WINDOW
GUARD, VANDALISM
BUMPER, SIDE RUBBER
GUARD, SWIVEL
QUICK DRAINS, READY (OIL)
0P0800/534 RN 4-19-17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone