Caterpillar 329FL

Caterpillar 329FL

Price
219,000 USD
Year
2015
Working hours
3957 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00681
Unit NumberEQN082347
Catalog NumberCU4317278
Manufacturing Year2015
Hours3957 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationBKT CYL/LINKAGE
CAB 70/30 PKG
CAMERA, REAR VIEW
CHANGER, HAND CTRL 2-WAY (ANSI)
329F L HEX
COLD WEATHER STARTING PKG
COMBINED CIR STP
COUNTERWEIGHT, 12787 LB
COVER, FENDER
COVER, UPPER
CTRL
FAN
FINAL DRIVE, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HALOGEN LIGHTS, R-BOOM
INSTRUCTIONS
LIGHTING, CAB (HALOGEN)
LINES
LINES, SDRV (STD)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
MEDIUM EXCAVATORS (320-328)
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE)
PROD LINK
QUICK DRAINS, READY (OIL)
REACH BOOM PKG
REGIONAL PKG
SEAT, H-BACK, W/HEATER, S/AIR
STICK, R10'6" CB2
SUN, SHADE
TRACK, 32" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, W/O LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • GoodWeight has some minor gouges in it
  • Good
  • Good
  • FairCooler door has some minor dents in it
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • YesMachine has vandal guards with it
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • At proper level
attachments / work tools
  • YesHydraulic thumb looked to be in good condition
boom
  • Good
  • Good
stick
  • Good
  • Good106 stick
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 42"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front38.9392524
Carrier Rollers Rear39.539.52020
Idlers Front2121
Links30.930.91717
Pins & Bushings (External)10.410.42828
Pins & Bushings (Internal)8178173333
Track Roller 141.742.23022
Track Roller 242.642.61818
Track Roller 442.642.61818
Track Roller 642.242.42220
Track Roller 842.242.22222
Track Roller 910.841.34035
Track Shoes (Width)39.339.355
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE74
Link Part Number6y1608
Track Shoes32" tg
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone