Caterpillar 329FL TH

Caterpillar 329FL TH

Price
225,000 USD
Year
2015
Working hours
3268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL TH
CategoryCrawler Excavators
Serial NumberERL00314
Unit NumberTERL314
Catalog NumberCU4275856
Manufacturing Year2015
Hours3268 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • AUX HYDS • 54" BKT • HYD THUMB • ULTRA LOW SULFUR DIESEL FUEL

MIRROR, CAB, EXTERNAL
LIGHT, R BOOM
STANDARD OIL
EXPORT PKG, BUCKET PIN
FAN, VARIABLE SPEED
*CYLINDER, BKT (CB2 LINKAGE)
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
COUNTERWEIGHT, 12,790 LBS
JOYSTICK STD STP PKG
*LINKAGE, BKT-CB2 W/LIFT
COVER, UPPER, STANDARD
*RADIO, 24V AM/FM
*LINES, PILOT STICK IN, STD
LINES, PILOT SDRV (STD/UQC)
*LINES, PILOT TRAVEL, STP
LINES, PILOT BOOM UP, STD
*CONTROL,FINE SWING
*LINES, BDRV (STD)
*BOOM, 20'2" REACH
CAMERA, REAR VIEW, MIRRORS RH
INSTRUCTIONS, ENGLISH
CAB 70/30 PKG
LANE 2 ORDER
MAIN LINES, BUCKET, STD/UQC
*VALVE, HYDRAULIC, HL
GUARD, SWIVEL
STORAGE PROTECTION (EXPORT)
*HATCH, OPENABLE ROOF
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*MAT, FLOOR, RH PEDAL
REACH 20'2" BOOM PKG
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
STICK, R10'6" (CB2)
BKT CYL/LINKAGE W/ LIFT PKG
*VALVE, ANTI DRIFT, BOOM
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
*PEDAL, STRAIGHT TRAVEL
*VALVE, ANTI DRIFT, STICK
*TERMINALS, JUMP START
*JOYSTICK, ONE BUTTON
*STARTING, COLD WEATHER
REGIONAL PKG, ADSD-N/CANADA
COLD WEATHER STARTING PKG
WIPER-RADIAL, 70/30 W/LOWER
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, VANDALISM
*BELT, SEAT, 3" RETRACTABLE
*AIR CONDITIONER
QUICK DRAINS, READY (OIL)
*ALARM, TRAVEL
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER/LOWER
GUARD, BOTTOM, HEAVY DUTY
LIGHTING, CAB (HALOGEN)
*LINES, CYLINDER
*HEATER, ENGINE COOLANT (120V)
GUARD, TRAVEL MOTOR, HD
*CYLINDER, BOOM (W/O BLCV)
CHANGER,HAND CTRL 2-WAY (ANSI)
AIR CLEANER, STANDARD
COVER, FENDER
ROLL ON-ROLL OFF W/O BUCKET
ENG S/N D8T01209
PRODUCT LINK, SATELLITE PL321
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft lower rail dent
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDec 2014 out of date
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 5 shank hydraulic thumb THC02109
boom
  • Good
  • Good
  • Good
stick
  • Gooda LITTLE BIT OF PLAY AT THE BOOM
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Cat
  • 54"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15812
Carrier Rollers Rear1581
Idlers Front2124
Links113.524
Pins & Bushings (External)64.835
Track Roller 1185
Track Roller 2185
Track Roller 418.510
Track Roller 6185
Track Roller 8185
Track Shoes (Width)31" 276
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y1607-08
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone