Caterpillar 329EL

Caterpillar 329EL

Price
210,000 USD
Year
2014
Working hours
4568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00545
Unit NumberM431477
Catalog NumberCU2071564
Manufacturing Year2014
Hours4568 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
REGIONAL PKG, US (PL522)
PRODUCT LINK-CELLULAR PL522
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH 20'2"
STICK, R10'6" CB2
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (CB2 LINKAGE)
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 32" TG (GLT)
TOOL CTRL STP PKG
STANDARD OIL
SYSTEM, COMBINED
JOYSTICK, THUMB WHEEL
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, TCS PKG
VALVE, HYDRAULIC, TCS
LINES, CYLINDER
CAB DUAL EXIT PKG
VALVE, ANTI DRIFT, STICK
RADIO, 24V AM/FM
SUN, SHADE
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
GUARD VANDALISM PKG
GUARD, VANDALISM
COOLING STANDARD AMBIENT
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
COUNTERWEIGHT, 6.39 TON
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
CTRL & LINES, CTR-LOCK COUPLER
LINES-HP, 10'6" STICK
LINES-HP, REACH BOOM
LINES-HP PKG (R-BOOM/10'6"STK)
COLD WEATHER STARTING PKG
LINES-QC, REACH BOOM
LINES-QC R10'6" STICK
LINES-QC PKG (R-BOOM/10'6"STK)
CHANGER, HAND CONTROL 2-WAY
STARTING, COLD WEATHER
HEATER, ENGINE COOLANT, 120V
TERMINALS, JUMP START
BUMPER, SIDE, RUBBER
QUICK DRAINS, READY (OIL)
COUPLER HYD PIN GRABBER
LINES, CONNECTOR
0P0800/2368 RN 4-19-17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone