Caterpillar 329EL

Caterpillar 329EL

Price
152,000 USD
Year
2012
Working hours
6454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00587
Unit NumberM422039
Catalog NumberCU1999975
Manufacturing Year2012
Hours6454 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$152,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7 ENGINE
TIER 4 INTERIM
REGIONAL PKG, US (PL522)
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CAT PRODUCT LINK 321SR
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2"/6.15M)HD
STICK, R10'6"/3.2M CB2 HD
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, PKG
VALVE, HYDRAULIC, HL
LINES, CYLINDER
CAB DUAL EXIT PKG
VALVE, ANTI DRIFT, STICK
RADIO, 24V AM/FM
SUN, SHADE
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
GUARD VANDALISM PKG
GUARD, VANDALISM
COOLING STANDARD AMBIENT
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
COUNTERWEIGHT, 6.39 TON
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
STARTING, COLD WEATHER
HEATER, ENGINE COOLANT, 120V
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
CTRL & LINES, CTR-LOCK CPLR
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
CHANGER, HAND CONTROL 2-WAY
INSTRUCTIONS, ENGLISH
LINES, CONNECTOR
COUPLER, HYDRAULIC PIN GRABBER
0P0800/3578 RN 4-18-17
INCLUDES UP TO A 42" GP BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 242.5 long
stick
  • Good
  • Good
  • Good
  • 127.5 long
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • CAT
  • 42" bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158159129
Carrier Rollers Rear15915999
Idlers Front21212424
Links121163
Pins & Bushings (External)38383636
Pins & Bushings (Internal)803810
Track Roller 11691651526
Track Roller 21691681517
Track Roller 41691681519
Track Roller 61691701510
Track Roller 81691691515
Track Roller 91651662725
Track Shoes (Width)31312622
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-1607-08
comments, misc. repairs, general remarks
  • Unit in great operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone