Caterpillar 329EL

Caterpillar 329EL

Price
160,000 USD
Year
2012
Working hours
4437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00393
Unit Number001202930
Catalog NumberCU1799232
Manufacturing Year2012
Hours4437 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Additional Information329EL HYD EXCAVATOR NACD-DCA1
329EL HYD. EXCAVATOR (NACD)
48 BUCKET
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 12,787LBS
CTRL & LINES, CTR-LOCK COUPLER
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HALOGEN LIGHTS, R-BOOM
HYD VLV, PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6 STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
TRACK, 32 TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairDented
  • Good
  • Good
  • GoodMinor tool box and lower guard cosmetics
  • Good
  • Good
  • FairLeft rear dented
  • GoodVery minor cover bruising
  • FairBoth bent
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairBoth skirts dented
  • GoodMinor tool box step bent
  • Yes
  • No
  • YesDuring last service
  • Overall good appearance. Writing on top of cab!!!!!
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor burns
  • Good
  • FairLower inop
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio. Back up camera BROKEN!!!!
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • GoodSome side to side play
  • Good
  • Good
  • Good
  • PoorEdge welded on
  • No
  • Cat
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front151 mm153 mm4840
Carrier Rollers Rear153 mm152 mm4044
Idlers Front22 mm22 mm4444
Links112 mm112 mm4545
Pins & Bushings (Internal)816 mm816 mm2525
Track Roller 123 mm23 mm6464
Track Roller 221 mm21 mm4444
Track Roller 421 mm21 mm4444
Track Roller 621 mm21 mm4444
Track Roller 821 mm21 mm4444
Track Roller 923 mm23 mm6464
Track Shoes (Width)1515
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?YesTurned @ 3896 hrs & in good shape
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGELower track wear guide guards installed
Pins & Bushings (External)Turned @ 3896 hrs & in good shape
Pins & Bushings (Internal)Sealed
SegmentsReplaced @ 3896 hrs & in good shape
Track Shoes32 TG Shoes (one shoe not correct width and a few minor bends)
comments, misc. repairs, general remarks
  • Performed inspection @ 4428 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone