Caterpillar 329EL

Caterpillar 329EL

Price
160,000 USD
Year
2012
Working hours
5212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00348
Unit Number1148959
Catalog NumberCU2560439
Manufacturing Year2012
Hours5212 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPILOT CONTROL
AM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BOOM, 1 PIECE
STRAIGHT TRAVEL PEDAL
PRODUCT LINK
COUPLER, QUICK
ENGINE ENCLOSURES
AIR CONDITIONER
CARBODY, STANDARD
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairDented
  • Good
  • FairMinor top denting
  • FairMinor lower guard bends
  • FairMinor bend
  • Good
  • FairMinor denting both sides with some hardware bends
  • Good
  • FairLeft bent (ok)
  • Good
  • FairLower guard bends and 2 tie downs bent
  • FairFaded, scapes & scratches
  • Good
  • Good
  • Fairminor skirt denting
  • Fair2 bent (ok)
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Faircab headliner worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodmeter has been replaced, must add 5212 hours to new meter total
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • 1/4 tank
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • GoodThumb Bracket welded to it
  • Good
  • Reasonable wear
bucket
  • FairWearing thin, plated and worn hook
  • FairNoticeable wear, some side to side movement where couplet mounts
  • Good
  • FairWorn, no side cutters installed
  • Good
  • Good
  • YesCat hyd.
  • Cat
  • Cat
  • 48" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157 mm157 mm1818
Carrier Rollers Rear157 mm157 mm1818
Idlers Front21 mm21 mm2424
Links114 mm114 mm1616
Pins & Bushings (External)62 mm62 mm7070
Pins & Bushings (Internal)815 mm815 mm1515
Segments7070
Track Roller 120 mm20 mm3030
Track Roller 219 mm19 mm2020
Track Roller 419 mm19 mm2020
Track Roller 619 mm19 mm2020
Track Roller 819 mm19 mm2020
Track Roller 920 mm20 mm3030
Track Shoes (Width)2020
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Not turned, have wear
Pins & Bushings (Internal)Sealed
Segmentshave wear
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone