Caterpillar 329EL

Caterpillar 329EL

Price
169,740 USD
Year
2013
Working hours
3445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00305
Unit NumberE139970
Catalog NumberCU4283623
Manufacturing Year2013
Hours3445 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$169,740
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBOOM LENGTH: 20'3"
STICK LENGTH: 10'6"
BUCKET SIZE: 72"
ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone