Caterpillar 329EL

Caterpillar 329EL

Price
225,000 USD
Year
2014
Working hours
4614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00580
Unit NumberM431872
Catalog NumberCU2221333
Manufacturing Year2014
Hours4614 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
REGIONAL PKG, US (PL522)
PRODUCT LINK-CELLULAR PL522
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH 20'2"
STICK, R10'6" CB2
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (CB2 LINKAGE)
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 32" TG (GLT)
JOYSTICK STANDARD STP PKG
STANDARD OIL
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
HYD VLV, PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, HL
CAB-ROPS,70/30,W/VNDL-G BOSS
CAB DUAL EXIT PKG
SUN, SHADE
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
WASHER, WINDSHIELD UPPER/LOWER
GUARD VANDALISM PKG
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
LIGHT, R BOOM
CAMERA, REAR VIEW PKG
GUARD, VANDALISM
LIGHTING, CAB (HALOGEN)
GUARD HD BOTTOM PKG
GUARD, SWIVEL
MIRRORS, CAB, EXTERNAL
COOLING STANDARD AMBIENT
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 6.39 TON
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
CHANGER, HAND CONTROL 2-WAY
STARTING, COLD WEATHER
HEATER, ENGINE COOLANT, 120V
TERMINALS, JUMP START
**DO NOT EXCLUDE-SPCL FREIGHT**
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
0P0800/1360 RN 4-19-17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone