Caterpillar 329EL

Caterpillar 329EL

Price
208,000 USD
Year
2012
Working hours
3651 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00403
Unit NumberPLW403
Catalog NumberCU1988157
Manufacturing Year2012
Hours3651 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$208,000
Tax-
Price Including Tax-
Features
Additional InformationCHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
PANEL, STD START SWITCH
STANDARD OIL
COUNTERWEIGHT, 6.39 TON
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 32" TG (GLT)
QUICK DRAINS, READY (OIL)
CTRL & LINES, CTR-LOCK COUPLER
GUARD, TRACK GUIDING,SEGMENTED
LIGHT, R BOOM
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
HYD VLV, PKG
COOLING HIGH AMBIENT
JOYSTICK STANDARD STP PKG
GUARD HD BOTTOM PKG
CAB STD PKG
COLD WEATHER STARTING PKG
CAMERA, REAR VIEW PKG
REGIONAL PKG, US (PL522)
BUCKET, 42" 1.47 CYD (HDP)
TIP, EXTRA DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone