Caterpillar 329EL

Caterpillar 329EL

Price
202,000 USD
Year
2012
Working hours
4306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00431
Unit NumberPLW431
Catalog NumberCU1745623
Manufacturing Year2012
Hours4306 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$202,000
Tax-
Price Including Tax-
Features
Additional InformationR-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
AIR CLEANER, STANDARD
TRACK, 32" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
STANDARD OIL
TOOL CTRL STP PKG
HYD VLV, TCS PKG
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
CAMERA, REAR VIEW PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 6.39 TON
GUARD HD BOTTOM PKG
CTRL & LINES, CTR-LOCK COUPLER
LINES-HP PKG (R-BOOM/10'6"STK)
COLD WEATHER STARTING PKG
LINES-QC PKG (R-BOOM/10'6"STK)
INSTRUCTIONS, ENGLISH
CHANGER, HAND CONTROL 2-WAY
LANE 3 ORDER
PACK, WITH BOOM,STICK & BUCKET
AUXILIARY EQUIPMENT
STORAGE PROTECTION (DOMESTIC)
QUICK DRAINS, READY (OIL)
REGIONAL PKG REGULATED (NACD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone