Caterpillar 329EL

Caterpillar 329EL

Price
135,000 USD
Year
2013
Working hours
5922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01216
Unit NumberUP16876
Catalog NumberCU4357143
Manufacturing Year2013
Hours5922 h
CountryUnited States
LocationMurrysville, PA
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
Additional Information10FT 8IN STICK
28IN SHOES 50%
AIR CONDITIONING
CAT 329EL HYDRAULIC EXCAVATOR
IDLERS 75%, ROLLERS 75%
LINKS 60%, SEGMENTS 50%
NOT TURNED
QUICK COUPLER
STANDARD FRONT
UC @ 5448 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone