Caterpillar 329EL

Caterpillar 329EL

Price
139,000 USD
Year
2012
Working hours
4176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00380
Unit Number001202980
Catalog NumberCU1808898
Manufacturing Year2012
Hours4176 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information329EL HYD EXCAVATOR NACD-DCA1
329EL HYD. EXCAVATOR (NACD)
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 12,787LBS
CTRL & LINES, CTR-LOCK COUPLER
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HALOGEN LIGHTS, R-BOOM
HYD VLV, PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6 STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
TRACK, 32 TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodMinor cosmetics
  • GoodMinor tool box denting & below
  • Good
  • FairStack hole
  • GoodMinor door cosmetics
  • GoodMinor cover cosmetics
  • GoodBoth minor bends
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodMinor skirt denting
  • GoodMinor tool box step bent
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and back up camera installed
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • Good
  • FairMinor scuffing
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • GoodMinor dent
  • FairA little wear
  • Good
  • GoodNo sidecutters
  • Good
  • FairEdge welded across
  • No
  • Cat
  • Overall good
  • 42" Bucket
final drives
  • Good
  • Overall good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front153 mm151 mm4844
Carrier Rollers Rear153 mm154 mm4836
Idlers Front22 mm22 mm4444
Track Shoes32". TG Shoes
Pins & Bushings (Internal)Sealed
Pins & Bushings (External)Turned @ 2738 hrs. w/ low wear since
Notes - UNDERCARRIAGE 2Overall good U/C
Notes - UNDERCARRIAGE 1Lower track guide guards installed
Link Part Number6Y1607-08
CannonTrack adjusters good
Pins & Bushings Turned?Yes
Track Frame - RightGood
Track Frame - LeftGood
Track Shoes (Width)2020
Track Roller 922 mm22 mm5656
Track Roller 821 mm21 mm4444
Track Roller 7//
Track Roller 621 mm21 mm4444
Track Roller 5//
Track Roller 421 mm21 mm4444
Track Roller 3//
Track Roller 221 mm21 mm4444
Track Roller 122 mm22 mm5656
Segments5050
Pins & Bushings (Internal)815.5 mm815.5 mm2020
Links113 mm113 mm3232
comments, misc. repairs, general remarks
  • Inspection performed @ 4175 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone