Caterpillar 329EL

Caterpillar 329EL

Price
192,500 USD
Year
2012
Working hours
4321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00437
Unit NumberPLW437
Catalog NumberCU1732092
Manufacturing Year2012
Hours4321 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$192,500
Tax-
Price Including Tax-
Features
Additional Information*329EL HYD. EXCAVATOR (NACD)
*REGIONAL PKG REGULATED (NACD)
*R-BOOM/10'6" STK HD PKG
*R-CYLINDER PKG
*HYD VLV, PKG
*JOYSTICK STANDARD STP PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG
*COLD WEATHER STARTING PKG
*COOLING HIGH AMBIENT
*TRACK, 32" TG (GLT)
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*COUNTERWEIGHT, 12,787LBS
*FINAL DRIVE, STANDARD
*CAMERA, REAR VIEW PKG
*WASHER, WINDSHIELD UPPER/LOWER
*GUARD, TRACK GUIDING,SEGMENTED
*CTRL & LINES, CTR-LOCK COUPLER
*QUICK DRAINS, READY (OIL)
*HALOGEN LIGHTS, R-BOOM
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
STORAGE PROTECTION (EXPORT)
PACK, WITH BOOM & STICK
ANTIFREEZE, -50C (-58F)
TIP, PENETRATION PLUS
BUCKET 36" 1.19YD3 HD CB
PROTECTORS, SIDEBAR, SET OF 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone