Caterpillar 329EL

Caterpillar 329EL

Price
160,684 USD
Year
2012
Working hours
5504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00589
Unit Number422061
Catalog NumberCU2000105
Manufacturing Year2012
Hours5504 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$160,684
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7 ENGINE
TIER 4 INTERIM
REGIONAL PKG, US (PL522)
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CAT PRODUCT LINK 321SR
CONTROL,FINE SWING
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2"/6.15M)HD
STICK, R10'6"/3.2M CB2 HD
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, PKG
VALVE, HYDRAULIC, HL
LINES, CYLINDER
CAB DUAL EXIT PKG
VALVE, ANTI DRIFT, STICK
RADIO, 24V AM/FM
SUN, SHADE
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
GUARD VANDALISM PKG
GUARD, VANDALISM
COOLING STANDARD AMBIENT
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
COUNTERWEIGHT, 6.39 TON
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
STARTING, COLD WEATHER
HEATER, ENGINE COOLANT, 120V
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
CHANGER, HAND CONTROL 2-WAY
0P0800/3735 RN 4-19-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone