Caterpillar 329EL

Caterpillar 329EL

Price
180,000 USD
Year
2014
Working hours
4363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00660
Unit NumberEQ060568
Catalog NumberCU2545094
Manufacturing Year2014
Hours4363 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information329
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodMinor scaring
  • GoodMinor lower guard denting & tool box cosmetics
  • Good
  • Good
  • GoodBoth rear doors minor bends
  • GoodMinor cover cosmetics
  • FairLeft bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRt. skirt dented
  • GoodTool box step minor bend
  • No
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor burn
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • GoodMinor scar
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
attachments / work tools
  • YesCat hyd.
  • Overall good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • FairSome wear
  • FairSome wear
  • Good
  • Good
  • Fair
  • No
  • Cat
  • Overall good
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front152 mm152 mm4444
Carrier Rollers Rear153 mm152 mm4044
Idlers Front23 mm2 mm5252
Links112 mm112 mm4545
Pins & Bushings (External)60 mm59 mm95105
Pins & Bushings (Internal)823 mm823 mm8080
Segments95105
Track Roller 122 mm22 mm5656
Track Roller 221 mm21 mm4444
Track Roller 421 mm21 mm4444
Track Roller 621 mm21 mm4444
Track Roller 821 mm21 mm4444
Track Roller 922 mm22 mm5656
Track Shoes (Width)1515
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 4364 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone