Caterpillar 329EL

Caterpillar 329EL

Price
205,000 USD
Year
2013
Working hours
2009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00292
Unit NumberM434247
Catalog NumberCU2496725
Manufacturing Year2013
Hours2009 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
REGIONAL PKG REGULATED (NACD
PRODUCT LINK,SATELLITE PL321
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2")
STICK, R10'6" CB2
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
PREFILTER, AIR (INTEGRATE)
CYLINDER, BKT (CB2 LINKAGE)
GUARD, TRACK GUIDING,SEGMENT
TRACK, 32" TG (GLT)
JOYSTICK STANDARD STP PKG
FINAL DRIVE, STANDARD
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
HYD VLV, PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, HL
CAB-ROPS,70/30,W/VNDL-G BOSS
CAB STD PKG
SUN, SHADE
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
WASHER, WINDSHIELD UPPER/LOW
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW,MIRRORS RH
HALOGEN LIGHTS, R-BOOM
CAMERA, REAR VIEW PKG
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
COOLING HIGH AMBIENT
GUARD HD BOTTOM PKG
COLD WEATHER STARTING PKG
CTRL & LINES, CTR-LOCK COUPL
COUNTERWEIGHT, 12,787 LB
GUARD, BOTTOM, HEAVY DUTY
CHANGER, HAND CONTROL 2-WAY
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
STARTING, COLD WEATHER
**DO NOT EXCLUDE-SPCL FREIGHT**
RPM INDUSTRIES,QUICK-EVAC SYSTEM
QUICK DRAINS, READY (OIL)
**** NO PROGRAMS AVAILABLE ****
2009/GD 12/17/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone