Caterpillar 329EL

Caterpillar 329EL

Price
160,000 USD
Year
2012
Working hours
3689 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00382
Unit Number422733
Catalog NumberCU2000127
Manufacturing Year2012
Hours3689 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC7.1 ENGINE
TIER 4 INTERIM
COUPLER, HYDRAULIC PIN GRABBER
PIN GROUP, SPARE
KIT, HYD., PIN GRABBER COUPLER
REGIONAL PKG REGULATED (NACD
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CAT PRODUCT LINK 321SR
CONTROL,FINE SWING
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2"/6.15M)HD
STICK, R10'6"/3.2M CB2 HD
LINKAGE, BKT-CB2 W/LIFT
CYLINDER, BOOM (W/O BLCV)
R-CYLINDER PKG
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
PREFILTER, AIR (INTEGRATE)
FINAL DRIVE, STANDARD
GUARD, TRACK GUIDING,SEGMENT
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, PKG
VALVE, HYDRAULIC, HL
LINES, CYLINDER
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
VALVE, ANTI DRIFT, STICK
CAB STD PKG
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
RADIO, 24V AM/FM
SUN, SHADE
LIGHTING, CAB (HALOGEN)
HALOGEN LIGHTS, R-BOOM
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOW
CAMERA, REAR VIEW,MIRRORS RH
COOLING HIGH AMBIENT
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
GUARD HD BOTTOM PKG
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
CTRL & LINES, CTR-LOCK COUPL
COUNTERWEIGHT, 12,787 LB
QUICK-EVAC SYSTEM
CHANGER, HAND CONTROL 2-WAY
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
QC BOOM LINES
QC STICK LINES
0P0800 / 2000
OPO800/2729 RN 11-17-17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDated December 2014
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 100 % full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Hyd coupler
boom
  • Good
  • Good
  • Good
  • 202"
stick
  • Good
  • Good
  • Good
  • 106"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Cat. 325CB. PGA25111
  • Z1K13226
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front16016163
Carrier Rollers Rear16116133
Idlers Front21212424
Links1231231010
Pins & Bushings (External)4344189
Pins & Bushings (Internal)810810
Track Roller 11701691016
Track Roller 21701701010
Track Roller 41701691016
Track Roller 61701701010
Track Roller 8170171108
Track Roller 91691691616
Track Shoes (Width)313111
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-1607
Notes - UNDERCARRIAGE 1Rock guards covering 3-5-7 rollers
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone