Caterpillar 329EL

Caterpillar 329EL

Price
180,000 USD
Year
2012
Working hours
4341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00525
Unit NumberPLW525
Catalog NumberCU1724329
Manufacturing Year2012
Hours4341 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Features
Additional Information*329EL HYD. EXCAVATOR (NACD)
*REGIONAL PKG REGULATED (NACD)
*R-BOOM/10'6" STK HD PKG
*R-CYLINDER PKG
*HYD VLV, PKG
*JOYSTICK STANDARD STP PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG
*COLD WEATHER STARTING PKG
*COOLING HIGH AMBIENT
*TRACK, 32" TG (GLT)
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*COUNTERWEIGHT, 12,787LBS
*FINAL DRIVE, STANDARD
*CAMERA, REAR VIEW PKG
*WASHER, WINDSHIELD UPPER/LOWER
*GUARD, TRACK GUIDING,SEGMENTED
*CTRL & LINES, CTR-LOCK COUPLER
*QUICK DRAINS, READY (OIL)
*HALOGEN LIGHTS, R-BOOM
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ANTIFREEZE, -50C (-58F)
PACK, WITH BOOM & STICK
SIDECUTTERS, HEAVY DUTY
TIP, PENETRATION PLUS
BUCKET 36" 1.19YD3 HD CB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone