Caterpillar 329EL

Caterpillar 329EL

Price
139,000 USD
Year
2012
Working hours
3670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00404
Unit Number001203000
Catalog NumberCU1809609
Manufacturing Year2012
Hours3670 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Additional Information329EL HYD EXCAVATOR NACD-DCA1
329EL HYD. EXCAVATOR (NACD)
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 12,787LBS
CTRL & LINES, CTR-LOCK COUPLER
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HALOGEN LIGHTS, R-BOOM
HYD VLV, PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6 STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
TRACK, 32 TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor underside dent
  • GoodMinor cab door dent
  • GoodMinor cosmetics
  • GoodMinor tool box & lower guard cosmetics
  • Good
  • Good
  • FairMinor cosmetics both sides
  • GoodMinor cover bruising
  • FairLeft bent
  • GoodHood minor screen cosmetics
  • Good
  • GoodNumbers painted top of cab
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • GoodCouple knock out plugs missing
  • Good
  • Good
  • Good
  • Good
  • FairFront glass not latching
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTop inop
  • Yes
  • Yes
  • Yes
  • 7/8
  • Working cab radio installed. Rear view camera installed
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red, low
  • Engine runs well. Engine compartment insulation coming apart
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesPossible, low
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • Good
  • GoodRod scared but not leaking
  • Good
  • Good
  • GoodLower guards installed & pushed up
  • Good
  • GoodFilter in this area leaking (behind rt rear door)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • LOW!!!
boom
  • GoodMinor cosmetics
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Fair
  • GoodMinor wear
  • GoodMinor wear
  • GoodNo side cutters installed
  • Good
  • FairEdge welded across
  • No
  • Non-Cat
  • Overall good
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front154 mm154 mm3636
Carrier Rollers Rear154 mm154 mm3636
Idlers Front23 mm23 mm5252
Links113 mm113 mm3232
Pins & Bushings (Internal)816 mm816 mm2525
Track Roller 122 mm22 mm5656
Track Roller 221 mm21 mm4444
Track Roller 421 mm21 mm4444
Track Roller 621 mm21 mm4444
Track Roller 821 mm21 mm4444
Track Roller 922 mm22 mm5656
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Recently turned
Pins & Bushings (Internal)Sealed
SegmentsReplaced at turn
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3671 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone