Caterpillar 329EL

Caterpillar 329EL

Price
173,000 USD
Year
2014
Working hours
4169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01589
Unit Number125950P4
Catalog NumberCU2340282
Manufacturing Year2014
Hours4169 h
CountryUnited States
LocationSalem, VA
Pricing
Price Excluding Tax$173,000
Tax-
Price Including Tax-
Features
Additional Information**

AIR CLEANER, STANDARD
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 6.39 TON
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HYD VLV, TCS PKG
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-QC PKG (R-BOOM/10'6"STK)
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
REGIONAL PKG, US (PL522)
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TOOL CTRL STP PKG
TRACK, 32" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone