Caterpillar 329EL

Caterpillar 329EL

Price
137,500 USD
Year
2013
Working hours
5112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01282
Unit Number182U027
Catalog NumberCU4304676
Manufacturing Year2013
Hours5112 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$137,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional InformationPICTURES AS OF: 5/2/18 4664 HOURS

"ARO READY"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fairfront bumper under the cab is dented - side rubber bumbers installed and in good condition
  • Good
  • No
  • No
  • No
  • Goodstraight
  • Fairtool box lid is bent
  • Goodsecure no damage
  • Goodplastic scren
  • Goodgood coverage - light scratches - counterweight scratches are rusted
  • Goodno visible cracks or damage
  • Goodstraight - no damage
  • Fairright upper hand hold is loose - hold down bolts need tightned
  • Goodno leaks or dents
  • Goodboth are straight - left door has a small split in the grill area - usable
  • Goodstraight
  • Fairrear tow hooks bent
  • Goodlightly scratched
  • Fairbottom swivel guard is dented
  • Fairscratched up
safety items
  • Yes
  • Yes
  • Rear view camera installed and working
  • Yes
  • Yesvandalism guards
  • Goodno noise
  • Goodbreak out hammer installed
  • Goodworking
  • Goodholding
gauges, operator station, console
  • Goodappears to be workingf
  • Goodno damage - uper cover over the lock out lever is missing
  • Goodsecure
  • Goodworking
  • Goodno holes
  • Goodall are working
  • Good
  • Goodblower fan working in all speeds
  • Goodworking
  • Goodboth are working
  • GoodInstalled
  • GoodAugust 2012
  • Goodcloth - air suspension - no damage
  • Goodno damage
  • Fairlower is not working
  • Yesworking
  • No
  • No
  • No
  • Yes
engine
  • Goodno damage
  • Goodno noises
  • Goodsecure
  • GoodDPF - no leaks or damage
  • Yes
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
  • Goodno visible leaks
  • Goodfull RPM range - AEC working
  • Fairremote oil filter hoses seeping oil - minor
  • Goodstarts and runs normally
  • Goodno leaks or damage
  • No
  • No
  • Yes
cooling system
  • Goodno damage
  • Goodno damage
  • Fairupper radiator hose is leaking
  • Goodno damage
  • Gooddry
  • Yesupper hose
  • coolers and radiator need cleaned out
electrical, starting and charging system
  • Goodno drag
  • Goodno visible damage
  • No
  • Yesno bottle installed
  • ARO/GPS ready
  • Goodcharging
  • Fair
  • Good
hydraulics
  • Goodboth are dry
  • Gooddry
  • Goodpilot joystick
  • Fairhoses and fittings at the coupler hoses are bent and worn
  • Goodtravel power is normal
  • Goodall functions working normally
  • Goodno leaks or noises
  • Gooddry
  • Goodno damage or excessive movement
  • Goodno noise
  • Goodno leaks or damage
  • Good2 speed working
  • pattern changer installed - aux. hydraulics and medium pressure circuits installed
  • Good
attachments / work tools
  • Grapple bracket is welded on the stick
boom
  • Goodunderside is scraped
  • Goodsecure
  • Goodno excessive movement
  • 20 2"
stick
  • Fairstick to couble P&B have some minor movement and need shimmed
  • Goodno damage
  • Goodsecure
  • 10 6"
bucket
  • Fairdent on left side
  • FairH-link P&B are worn
  • Fairworn
  • Fairstraight teeth - 25% remaining
  • Yes
  • CAT
  • CAT - Hydraulic
  • 54"
final drives
  • Goodoil and plugs are clean
  • Goodno leaks or damage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Rear39.3740.8111
Idlers Front2221.54642
Links29.4628.74048
Pins & Bushings (External)8.898.897474
Pins & Bushings (Internal)8158151515
SegmentsFairFair
Track Roller 140.3940.395656
Track Roller 242.4242.162428
Track Roller 3GuardGuard
Carrier Rollers Front39.3738.6111
Track Roller 441.441.914032
Track Roller 540.8941.44840
Track Roller 641.9141.153244
Track Frame - RightGoodno visible cracks or damage
Pins & Bushings Turned?No
CannonBoth adjuster are holding
Carrier RollersGood
IdlersFair
Link Part Number6Y-1607 / 08
Links8" Pitch
Notes - UNDERCARRIAGEguards straight and secure
Notes - UNDERCARRIAGE 1Measurments in MM taken with ultrasonis tool
Notes - UNDERCARRIAGE 2Measurements taken at 4,591 hours
SegmentsFair
Track Shoes31.5" TG
Track Roller 742.1641.912832
Track Roller 841.9141.663236
Track Roller 940.6440.895248
Track Shoes (Width)31.5" TG - 38.35mm31.5" TG - 38.1mm1113
Track Frame - LeftGoodno visible cracks or damage
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone