Caterpillar 329EL

Caterpillar 329EL

Price
142,500 USD
Year
2012
Working hours
3211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00406
Unit Number001202950
Catalog NumberCU1799233
Manufacturing Year2012
Hours3211 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$142,500
Tax-
Price Including Tax-
Features
Additional Information329EL HYD EXCAVATOR NACD-DCA1
329EL HYD. EXCAVATOR (NACD)
48 BUCKET
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 12,787LBS
CTRL & LINES, CTR-LOCK COUPLER
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING,SEGMENTED
HALOGEN LIGHTS, R-BOOM
HYD VLV, PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/10'6 STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
TRACK, 32 TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor lower dent
  • Good
  • Good
  • Good
  • Good
  • GoodStack minor dent
  • GoodBoth rear doors very minor cosmetics
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodMinor rt. rear skirt ding
  • Good
  • No
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLower wiper blade needed
  • Yes
  • Yes
  • Yes
  • 3/4 tank
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • GoodAEC working well.
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • Cat
  • Moderate wear and overall good
  • 54" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front156 mm156 mm2424
Carrier Rollers Rear156 mm156 mm2424
Idlers Front22 mm22 mm4444
Links114 mm114 mm1616
Pins & Bushings (External)62 mm62 mm6363
Pins & Bushings (Internal)815 mm815 mm1515
Segments6363
Track Roller 120.5 mm20.5 mm4040
Track Roller 220 mm20 mm3030
Track Roller 420 mm20 mm3030
Track Roller 620 mm20 mm3030
Track Roller 820 mm20 mm3030
Track Roller 920.5 mm20.5 mm4040
Track Shoes (Width)55
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y1607-08
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32 TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3209 hrs.
  • Overall good machine
  • White #s on top of cab
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone