Caterpillar 329EL

Caterpillar 329EL

Price
139,000 USD
Year
2012
Working hours
5025 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00397
Unit NumberEQ048354
Catalog NumberCU2452084
Manufacturing Year2012
Hours5025 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Additional Information329
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor denting rt. side
  • Good
  • GoodMinor bends
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor left skirt rear cosmetics
  • GoodMinor bends
  • No
  • No
  • Overall good appearance
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFront glass latch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
  • 1/4 tank
  • Working cab radio & back up camera
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
  • Cat
  • Overall good
  • 48" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front153 mm153 mm4040
Carrier Rollers Rear153 mm153mm4040
Idlers Front23 mm23 mm5252
Track Roller 122.5 mm22.5 mm6060
Track Roller 221 mm21 mm4444
Track Roller 421 mm21 mm4444
Track Roller 621 mm21 mm4444
Track Roller 821 mm21 mm4444
Track Roller 922.5 mm22.5 mm6060
Track Shoes (Width)2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
LinksNew
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
SegmentsNew
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 4962 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone