Caterpillar 329EL

Caterpillar 329EL

Price
135,000 USD
Year
2012
Working hours
6112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00321
Unit NumberM450734
Catalog NumberCU2516575
Manufacturing Year2012
Hours6112 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationC7 ENGINE
TIER 4 INTERIM
REGIONAL PKG REGULATED (NACD
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CAT PRODUCT LINK 321SR
CONTROL,FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM/10'6" STK HD PKG
BOOM,R-REACH (20'2"/6.15M)HD
STICK, R10'6"/3.2M CB2 HD
LINKAGE, BKT-CB2 W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 32" TG (GLT)
PREFILTER, AIR (INTEGRATE)
FINAL DRIVE, STANDARD
GUARD, TRACK GUIDING,SEGMENT
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, BOOM
HYD VLV, PKG
VALVE, HYDRAULIC, HL
LINES, CYLINDER
CAB STD PKG
VALVE, ANTI DRIFT, STICK
RADIO, 24V AM/FM
SUN, SHADE
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOW
HATCH, OPENABLE ROOF
PANEL, STD START SWITCH
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
LIGHTING, CAB (HALOGEN)
HALOGEN LIGHTS, R-BOOM
GUARD HD BOTTOM PKG
GUARD, SWIVEL
CAMERA, REAR VIEW,MIRRORS RH
COOLING HIGH AMBIENT
CTRL & LINES, CTR-LOCK COUPL
COUNTERWEIGHT, 12,787 LB
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
TERMINALS, JUMP START
HEATER, ENGINE COOLANT, 120V
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
CHANGER, HAND CONTROL 2-WAY
QUICK DRAINS,READY
LINES-HP, BOOM REACH IN
LINES GROUP, DRAIN IN
TOOL CTRL PKG IN
LINES-HP, 10'6" STICK IN
6110 GD 3/7/19
TIP, PENETRATION
36" 1.45 CYD ESR BKT "K" SERIES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fair
  • Fair
  • Fair
  • GoodSCRATCHES
  • Good
  • Fair
  • Goodbent
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairexpired
  • Good
  • Good
  • Yes
engine
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • good
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • Fair
  • Fair
  • Good
  • No
  • CAT
  • TOP OF BUCKET DENTED
  • Z1K13569
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front6.266.20615
Carrier Rollers Rear6.266.18618
Idlers Front.86.864444
Links4.504.5088
Pins & Bushings (External).39.392121
Track Roller 1.78.743015
Track Roller 2.74.741515
Track Roller 3.74.741515
Track Roller 4.72.721010
Track Roller 5.72.721010
Track Roller 6.72.721010
Track Roller 7.74.741515
Track Roller 8.75.752020
Track Roller 9.75.752020
Track Shoes (Width)1.551.501925
Pins & Bushings Turned?No
Link Part Number6Y1608
Track Shoes31.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone