Caterpillar 329EL

Caterpillar 329EL

Price
154,000 USD
Year
2013
Working hours
3889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01218
Unit Number172U056
Catalog NumberCU2524938
Manufacturing Year2013
Hours3889 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$154,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information10'6" STICK
HP TOOL CTL SYSTEM
PICTURES AS OF: 6/27/17 2461 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fairslight dent under cab
  • Goodno damage found
  • Goodhas rubber side bumpers
  • Goodno damage
  • Goodno damage - no holes
  • Goodslight peel at rear CWT
  • Goodnot bent
  • Goodno damage
  • Goodnot bent
  • Goodhas some scuffing at rear skirting - both sides
  • Goodnot leaking
  • Goodstraight
  • Goodno damage
  • Goodno cracking or weld repairs found
  • Goodnot rusted
  • Goodin cab - no damage found
  • Goodpoly prescreen
  • Goodno damage
  • Goodnot bent under house / straight sheet metal
  • Goodno denting
  • No
  • No
  • No
  • Good appearance.
safety items
  • Goodno creep
  • Goodworks
  • Goodescape hammer in cab
  • Goodhas easy swing option
  • No
  • Yes
  • Yes
  • Yes
  • Has rear camera option.
gauges, operator station, console
  • Goodcold air
  • Goodno damage found
  • Goodnot loose
  • Goodworking lights and alarm
  • Goodrubber mat - no damage
  • Goodin dash LED
  • Goodno damage - has front sunshade
  • Goodall fan speeds working -- has auto mode
  • Goodworking
  • GoodLED
  • Good
  • Gooddated aug12
  • Goodcloth air ride / heated seat -- pump is working
  • Goodall are functional - no damage
  • Goodworking
  • Yesworking
  • Yes
  • YesCD
  • Yes
  • Yes
  • n/a
  • Has Cat in dash am/fm radio - working. Headliner and interior appears well kept - no damage found.
engine
  • Good
  • Goodsingle belt - no noise
  • Goodnot loose
  • Goodno damage or leakage found
  • Goodcommon rail - no leakage
  • Goodnot surging
  • Goodstarts and runs out good
  • Goodno leakage or damage found
  • No
  • No
  • Yesdated 2013
  • Yes
  • No
  • No
  • No
  • ELC
  • Cat C7.1
  • Normal
  • Black
cooling system
  • Goodno damage
  • Good
  • Goodnot loose
  • Goodno leakage or damage found
  • Goodnot damaged
  • Goodno leakage
  • No
electrical, starting and charging system
  • Good
  • Good4 battery start - with jump terminal
  • Goodall working
  • Goodno drag
  • Goodnot damaged
  • No
  • Yeswith bottle
hydraulics
  • Gooddry - bearings good
  • Gooddry
  • Goodfull control joysticks with pattern changer
  • Goodworking condition - no issues observed
  • Goodwith swivel bottom guard
  • Goodpower and speed good
  • Goodno noise
  • Goodno leakage or noise
  • Gooddry
  • Goodsmooth - not loose
  • Goodno leakage
  • Goodnot leaking - no damage
  • Good2 speed working - no leaks
  • Has straight travel control. Has HP tool control.
  • Oil level full
boom
  • Goodstructure is good
  • Good
  • Goodslight wear at boom foot
  • 202" boom
stick
  • Goodnot loose
  • Goodstructure not cracked // concrete scuffing underside at bucket
  • Good
  • 106" stick
bucket
  • Goodnot dented
  • Goodnot loose
  • Fairno cracking - needs collet shims adjusted to stick
  • Goodstraight - no high wear at corners
  • Goodwear between teeth - not excessive
  • Good70% GET x 5
  • No
  • Cat
  • 48" 5 tooth
final drives
  • Good
  • Good
  • Oil levels full - no metal found in oil.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front39.5mm39.6mm1818
Carrier Rollers Rear39.5mm39.7mm1818
Idlers Front22mm22mm4545
Links30.0mm30.4mm3226
Pins & Bushings (External)9.4mm9.4mm4545
Pins & Bushings (Internal)813mm813mm11
Segmentsgoodgood
Track Roller 140.741.35040
Track Roller 242.442.92416
Track Roller 3guardguard
Track Roller 441.742.03532
Track Roller 5guardguard
Track Roller 641.441.74035
Track Roller 7guardguard
Track Roller 842.442.12424
Track Roller 941.040.94848
Track Shoes (Width)38.9mm39.2mm2520
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersNo flat spots or leakage
IdlersNo leakage or damage found
Link Part NumberCat 6Y1607 / 08
Links8" pitch
Notes - UNDERCARRIAGENo damage or issues found.
Notes - UNDERCARRIAGE 1Sonic measurements 6/27/17
Track Shoes31.5" triple grouser punched
comments, misc. repairs, general remarks
  • Inspected 6/27/17 2461 hr
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone