Caterpillar 329EL

Caterpillar 329EL

Price
215,000 USD
Year
2013
Working hours
4857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00297
Unit NumberZCD00297
Catalog NumberCU2154749
Manufacturing Year2013
Hours4857 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional Information*329EL HYD. EXCAVATOR
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*STANDARD OIL
*COUNTERWEIGHT, 6.39 TON
*WASHER, WINDSHIELD UPPER/LOWER
*TRACK, 32" TG (GLT)
*QUICK DRAINS, READY (OIL)
*CTRL & LINES, CTR-LOCK COUPLER
*GUARD, TRACK GUIDING,SEGMENTED
*LIGHT, R BOOM
*R-BOOM/10'6" STK HD PKG
*R-CYLINDER PKG
*JOYSTICK STANDARD STP PKG
*HYD VLV, PKG
*CAB STD PKG
*COOLING HIGH AMBIENT
*CAMERA, REAR VIEW PKG
*GUARD HD BOTTOM PKG
*REGIONAL PKG, US (PL321)
*COLD WEATHER STARTING PKG
STORAGE PROTECTION (EXPORT)
LANE 1 ORDER
ANTIFREEZE, -50C (-58F)
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
ROLL ON-ROLL OFF LANE1
TIP, WIDE
BUCKET 54" 2.40YD3 GD CB
SIDE CUTTERS, GENERAL PURPOSE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
safety items
  • Good
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Fair
  • Fair
stick
  • Fair
  • Good
  • Fair
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • No
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone