Caterpillar 329EL

Caterpillar 329EL

Price
132,000 USD
Year
2012
Working hours
5024 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00187
Unit Number172U077
Catalog NumberCU2550306
Manufacturing Year2012
Hours5024 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$132,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional Information10'6" STICK
PICTURES AS OF: 12/21/17 4,551 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodextra metal chanel welded on both side skirts
  • Goodno visible cracks or damage
  • Goodlower portion is scraped up and has several dents
  • Goodone of the bottom guards on the right side is dented
  • Goodrear decal scratched
  • Goodrear tie down hooks are slightly bent
  • Goodno damage
  • Goodstraight
  • Goodno leaks or damage
  • Goodstraight and secure
  • Goodno damage - latches working
  • Goodno visible cracks or damage
  • Goodsome light scratches - no rust
  • Goodplastic screen
  • Goodsecure - no damage
  • Goodno damage
  • Goodno damage
  • No
  • No
  • No
safety items
  • Good
  • Goodworking
  • Goodbreak out hammer installed
  • Good
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Goodcooling
  • Goodno damage
  • Goodsecure
  • Goodno holes or tears
  • Gooddigital - working
  • Goodno cracks or damage
  • Goodblower fan working in all speeds
  • Goodworking
  • Goodworking
  • GoodInstalled
  • GoodAugust 2016
  • Goodfitted seat cover installed - seat appears to be ok
  • Goodno damage
  • Goodworking
  • Yesworking
  • Yes
  • No
  • Yes
  • No
  • rear view camera installed and working
engine
  • Goodno damage
  • Goodno noises
  • Goodsecure
  • GoodDPF - no leaks or damage
  • Goodno external leaks
  • GoodElectronic control - AEC working
  • Goodstarts and runs normally
  • Goodno leaks or damage
  • No
  • Yes
  • Yes
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Goodclean
  • Goodno damage
  • Gooddry
  • Goodclean - no damage
  • Gooddry
  • No
electrical, starting and charging system
  • Goodcharging
  • Goodclean and secure
  • Goodall working
  • Goodno drag
  • Goodno visible damage
  • No
  • Yesbottle installed
hydraulics
  • Goodboth are dry
  • Gooddry
  • Goodpilot joystick - pattern changer installed
  • Goodno visible leaks or damage
  • Goodtravel power is normal
  • Goodall functions working normally
  • Goodno leaks or noises
  • Gooddry
  • Good
  • Goodno noise
  • Goodno leaks or damage
  • Good2 speed working
  • Good
boom
  • Fairunderside of the boom is scraped up
  • Goodsecure
  • Goodno excessive movement or play
stick
  • Goodno excessive movement or play
  • Fairinside of the stick is scraped and dented
  • Goodsecure
  • 10 6"
bucket
  • Goodno damage
  • Goodsecure - no excessive movement or play
  • Goodstraight
  • Fairstraight theeth 20% remaining
  • Yes
  • Rockland
  • CAT
  • 60"
final drives
  • Goodno leaks or damage
  • Goodoil level is correct and oil is clean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front393911
Carrier Rollers Rear39.538.811
Idlers Front22.5225046
Links30.930.41624
Pins & Bushings (External)9.29.14545
Pins & Bushings (Internal)8148141010
SegmentsGoodGood
Track Roller 14140.84848
Track Roller 241.9423232
Track Roller 3GuardGuard
Track Roller 441.942.73220
Track Roller 5GuardGuard
Track Roller 642.641.22044
Track Roller 7GuardGuard
Track Roller 842.342.32424
Track Roller 94140.44856
Track Shoes (Width)31.5" TG - 39.531.5" TG - 39.225
Track Frame - LeftGoodno visible cracks or damage
Track Frame - RightGoodno visible cracks or damage
Pins & Bushings Turned?No
CannonAdjusters holding
Links8" Pitch
Notes - UNDERCARRIAGEBottom guards and guided in good condition
Notes - UNDERCARRIAGE 1measurments in MM taken with ultrasonic tool
SegmentsGood
Track Shoes31.5" TG
comments, misc. repairs, general remarks
  • Inspected 12-21-17 @ 4,551 SMU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone