Caterpillar 329EL

Caterpillar 329EL

Price
250,000 USD
Year
2012
Working hours
2609 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00375
Unit Number21812180
Catalog NumberCU4353813
Manufacturing Year2012
Hours2609 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Additional Information329EL HYD. EXCAVATOR (NACD)
36" DIG BUCKET - SER# NBC06585
ANTIFREEZE -50C (-58F)
CAB STD PKG
CAMERA REAR VIEW PKG
CHANGER HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT 12 787 LB
CTRL & LINES CTR-LOCK COUPLER
FINAL DRIVE STANDARD
GUARD TRACK GUIDING SEGMENTED
GUARD HD BOTTOM PKG
HALOGEN LIGHTS R-BOOM
HYD VLV TCS PKG
HYDRAULIC THUMB - SER# PMZ04294
INSTRUCTIONS ENGLISH
LIGHTING CAB (HALOGEN)
LINES-HP PKG (R-BOOM/10 6 STK)
LINES-QC PKG (R-BOOM/10 6 STK)
PACK WITH BOOM & STICK
PANEL STD START SWITCH
PREFILTER AIR (INTEGRATE)
R-BOOM/10 6 STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT H-BACK W/HEATER S/AIR
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
TIP, EXTRA DUTY
TOOL CTRL STP PKG
TRACK 32 TG (GLT)
WASHER WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone