Caterpillar 329EL

Caterpillar 329EL

Price
205,000 USD
Year
2013
Working hours
3409 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW01421
Unit NumberPLW1421
Catalog NumberCU1914956
Manufacturing Year2013
Hours3409 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PKG, US (PL321)
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
AIR CLEANER, STANDARD
TRACK, 32" TG (GLT)
GUARD, TRACK GUIDING, CENTER
STANDARD OIL
TOOL CTRL STP PKG
HYD VLV, TCS PKG
CAB DUAL EXIT PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
COOLING HIGH AMBIENT
CAMERA, REAR VIEW PKG
QUICK DRAINS, READY (OIL)
GUARD HD BOTTOM PKG
LINES-HP PKG (R-BOOM/10'6"STK)
COUNTERWEIGHT, 6.39 TON
LINES-QC PKG (R-BOOM/10'6"STK)
CTRL & LINES, CTR-LOCK COUPLER
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
FUEL, 26 GALLONS
BUMPER, SIDE, RUBBER
STORAGE PROTECTION (EXPORT)
PACK, WITH BOOM,STICK & BUCKET
AUXILIARY EQUIPMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone