Caterpillar 329EL

Caterpillar 329EL

Price
115,500 USD
Year
2012
Working hours
5214 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00776
Unit Number172U097
Catalog NumberCU2571371
Manufacturing Year2012
Hours5214 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$115,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 6/21/18 4845 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • boom & stick
  • general condition
general appearance
  • GoodMinor dent, cab front lower trim.
  • Good
  • Good
  • GoodSome scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecently painted.
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • GoodBreakout hammer installed.
  • Good
  • Good
  • No
  • YesWorks correctly.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor wear, small crack.
  • Good
  • GoodOne RH mirror not installed, is in tool box.
  • Good
  • Good
  • Good
  • Good
  • GoodMinor burns/damage at soft key panel, all operate correctly.
  • PoorTop wiper is not working.
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs correctly.
  • Good
  • YesMinor/normal.
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • None/normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • GoodPilot levers tight.
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • GoodNo visible leaks.
  • Hydraulic functions operate correctly.
  • Oil level good.
boom
  • Good
  • Good
  • Good
  • 20’ 3”
stick
  • Good
  • Good
  • Good
  • 10’ 6”
bucket
  • PoorDented, cracks along wear plate edges.
  • GoodMinor wear in linkage.
  • Good
  • Fair
  • Good
  • No
  • CAT
  • Bucket is dented/worn has some cracks in wear plate welds.
  • 48”
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front155mm155mm3030
Carrier Rollers Rear155mm155mm3030
Drive SprocketsFairFair
Front Idler22.2mm22mm4646
Links30.5mm30.2mm2428
Pins & Bushings (External)9.1mm9.4mm5855
Pins & Bushings (Internal)815mm815mm1818
Track Roller 140.6mm41.2mm5244
Track Roller 241.4mm41.9mm4032
Track Roller 3R/GR/G
Track Roller 441.2mm41.2mm4444
Track Roller 5R/GR/G
Track Roller 641.4mm41.7mm4036
Track Roller 7R/GR/G
Track Roller 841.4mm41.9mm4032
Track Roller 940.6mm40.4mm5256
Track Shoes38.1mm37.9mm1314
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone