Caterpillar 329EL

Caterpillar 329EL

Price
140,000 USD
Year
2012
Working hours
6035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00166
Unit Number428893
Catalog NumberCU1994074
Manufacturing Year2012
Hours6035 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationACCUMULATOR WITH CRN
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM,R-REACH (20'2")
C7.1 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW,MIRRORS RH
CAT PRODUCT LINK CELLULAR
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL,FINE SWING
COOLING HIGH AMBIENT
COUNTERWEIGHT, 12,787 LB
COUPLER, HYDRAULIC PIN GRABBER
CTRL & LINES, CTR-LOCK COUPL
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FILM GROUP, ANSI
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENT
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHTS, R-BOOM
HATCH, OPENABLE ROOF
HEATER, ENGINE COOLANT, 120V
HYD VLV, PKG
INCLUDES UP TO A 42" GP BUCKET
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR
LINES, CYLINDER
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PACK, WITH BOOM & STICK
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG REGULATED (NACD
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R10'6" CB2
STORAGE PROTECTION (EXPORT)
SUN, SHADE
TERMINALS, JUMP START
TRACK, 32" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL, FRONT 70/30
4925 KC 11/30/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone