Caterpillar 329EL

Caterpillar 329EL

Price
255,000 USD
Year
2012
Working hours
4479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberPLW00626
Unit NumberPLW626
Catalog NumberCU1732094
Manufacturing Year2012
Hours4479 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
REGIONAL PKG, US (PL522)
R-BOOM/10'6" STK HD PKG
INSTRUCTIONS, ENGLISH
R-CYLINDER PKG
AIR CLEANER, STANDARD
TRACK, 32" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
STANDARD OIL
TOOL CTRL STP PKG
HYD VLV, TCS PKG
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
CAMERA, REAR VIEW PKG
LIGHT, R BOOM
GUARD HD BOTTOM PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 6.39 TON
QUICK DRAINS, READY (OIL)
CTRL & LINES, CTR-LOCK COUPLER
LINES-HP PKG (R-BOOM/10'6"STK)
COLD WEATHER STARTING PKG
LINES-QC PKG (R-BOOM/10'6"STK)
PACK, WITH BOOM,STICK & BUCKET
CHANGER, HAND CONTROL 2-WAY
AUXILIARY EQUIPMENT
STORAGE PROTECTION (DOMESTIC)
LINES-MP, 10'6" STICK
LINES-MP, BOOM REACH
AUTOLUBE, HAMMER MOUNTED
LINES, CONNECTING
BRACKET, MOUNTING
H120E S HAMMER
AUTOLUBE CARTRIDGES,PACK OF 12
PLATE GP - WEAR
TOOL-MOIL H120E S
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone